EMUSBN2ACBL
Description
Compact in size, this USB charger mechanism can be installed in confined spaces. With 15W of charging capacity over two ports type A and C, you can comfortably charge small electronic equipment at full speed.
- 15W Charging capacity
- Type A+C ports
- Type C USB Port allows for latest devices and future releases
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Overload protection (USB circuit)
- Low standby power consumption: < 0.1W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001516606 | 101.0mmW x 101.0mmH x 54.0mmD |
| Outer Carton | 84 | 9321001516767 | 200.0mmW x 200.0mmH x 83.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity