e-catalogue 2024

ARUSBN2CMMGN

Arteor Type C+C 15W USB Charger Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001516583
Item Dimensions 22.0mmW x 27.0mmH x 50.0mmD

Description

Compact in size, this USB charger mechanism can be installed in confined spaces. With 15W of charging capacity over two ports type C, you can comfortably charge small electronic equipment at full speed.

  • Suitable for all commercial and residential installations such as kitchens and bedside tables
  • 15W Charging capacity
  • Type C ports
  • 2 x Type C USB Port allows for latest devices and future releases
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Compact size
  • Compatible with Arteor™ switch plates, 1 to 3 Gang or powerpoints with an extra mechanism hole
  • Overload protection (USB circuit)
  • Low standby power consumption: < 0.1W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001516583 101.0mmW x 101.0mmH x 54.0mmD
Outer Carton 84 9321001516743 200.0mmW x 200.0mmH x 83.0mmD

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.