EMUSBN2CUG
Description
Compact in size, this USB charger mechanism can be installed in confined spaces. With 15W of charging capacity over two ports type C, you can comfortably charge small electronic equipment at full speed.
- 15W Charging capacity
- Type C ports
- 2 x Type C USB Port allows for latest devices and future releases
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Overload protection (USB circuit)
- Low standby power consumption: < 0.1W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- Compatible with Excel Life™ switch plates, 1 to 3 gang or powerpoints with an extra mechanism hole
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Outer Carton | 84 | 9321001516705 | 200.0mmW x 200.0mmH x 83.0mmD |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity