e-catalogue 2025

ED777USBN2ACWE

Excel Life Double Powerpoint with Type A+C 15W USB Charger Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 9321001524250
Item Dimensions 114.0mmW x 69.0mmH x 50.0mmD

Description

Experience the convenience of Type A+C USB charging, which allows you to charge two smartphones simultaneously at maximum speed. Excel Life USB powerpoints have been nominated as a finalist for the Good Design Award. They are suitable for various settings including kitchens, bedrooms, living rooms, offices, classrooms, cafes, and hotels.

  • 15W Charging capacity
  • Type A+C ports
  • Capable of charging up to two smartphones simultaneously at their maximum capacity
  • Compact size
  • Overload protection (USB circuit)
  • Low standby power consumption: < 0.1W
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Indoor use only
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 135.0 187.0
Outer Carton 12 9321001524557 260.0mmW x 250.0mmH x 350.0mmD 2.3 2.6

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.