ARUSBN2CMWE
Description
Compact in size, this USB charger mechanism can be installed in confined spaces. With 15W of charging capacity over two ports type C, you can comfortably charge small electronic equipment at full speed.
- Suitable for all commercial and residential installations such as kitchens and bedside tables
- 15W Charging capacity
- Type C ports
- 2 x Type C USB Port allows for latest devices and future releases
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Compatible with Arteor™ switch plates, 1 to 3 Gang or powerpoints with an extra mechanism hole
- Overload protection (USB circuit)
- Low standby power consumption: < 0.1W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001516576 | 101.0mmW x 101.0mmH x 54.0mmD |
Outer Carton | 84 | 9321001516736 | 200.0mmW x 200.0mmH x 83.0mmD |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |