ED777USBN2CBL
Description
Experience the convenience of Dual Type C USB charging, which allows you to charge two smartphones simultaneously at maximum speed. Excel Life USB powerpoints have been nominated as a finalist for the Good Design Award. They are suitable for various settings including kitchens, bedrooms, living rooms, offices, classrooms, cafes, and hotels.
- 15W Charging capacity
- Dual Type C ports
- Capable of charging up to two smartphones simultaneously at their maximum capacity
- Compact size
- Overload protection (USB circuit)
- Low standby power consumption: < 0.1W
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Indoor use only
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001524410 | 130.0mmW x 80.0mmH x 170.0mmD |
Outer Carton | 12 | 9321001524717 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |