You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412173

CX3 with Netatmo Connected Dry Contact with 80A Single-Phase Closed Coil

Saleable Location AUS/NZL
Base Unit Barcode 3414972324885
Item Dimensions 17.8mmW x 95.9mmH x 71.0mmD

Description

The CX3 with Netatmo Connected Dry Contact is an innovative device that offers a convenient solution for effectively managing energy consumption and optimising device control. It enables real-time monitoring of energy usage, seamless control of devices, including electric vehicle chargers and household systems, and remote management from any location.

  • Equipped with a dry contact input: 12V/30V DC or 230V ~ Imin 0,01A / Imax 2A​
  • Maintained contact. Normally closed or normally closed (NOT compatible with shutters and garage doors)
  • Energy consumption is facilitated by a single-phase closed measurement coil that can handle up to 80A, providing accurate energy data for the Connected Dry Contact to which it is connected
  • Compatible with the load shedding scenario. Works with the Connected Load Shedder 412172
  • Stay informed about your appliance's consumption in real-time and conveniently control it remotely from your smartphone using the Home + Control app, no matter your location
  • All configuration steps are conveniently completed within the smartphone app Home + Control
  • Create scenarios for the automatic opening and closing of the circuit based on a timeline (daily/weekly/specific events such as holidays) and off-peak/peak-time electricity supply
  • Versatile in nature, it is designed to accommodate a wide range of loads with dry contact input terminals. Whether it's for electric vehicle charging stations, watering systems, or ventilation systems, it is adaptable for various applications
  • Native integration with leading smart home ecosystem environments and voice assistants
  • Part of the Legrand Connected Home environment, works with the Home+ Control smartphone app
  • Requires the installation of a ... with Netatmo connected starter kit beforehand
  • When working with electricity, for your safety, turn off the main protection device in the electrical panel-board

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 148.2 156.0
Outer Carton 1 3414972449199 265.0mmW x 118.0mmH x 305.0mmD 1.79

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.