XL792NSWE
Description
HPM Horizontal skirting powerpoint 2 gang with busbar link, safety shutters & neons. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Mounting centre: 137mm
- Double slimline
- Safaty shutters
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001122920 | |
Inner Carton | 5 | 9321001122937 | 200mmW x 130mmH x 77mmD |
Documentation
Declaration of Conformity |