e-catalogue 2024

348402

Bticino Sfera Contactless Transponder Key Programmer

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8012199944760

Description

To be connected with USB cable to the PC in order to program the badges.

  • When programming, place the key-holder at a maximum distance of 2 centimeters from the programmer
  • Contactless communication device which works at the frequency of 13.56 MHz.
  • Transmission power < 14.8 dB?A/m at 10m

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199944760 125.0mmW x 133.0mmH x 155.0mmD 282.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.22

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.