572571
Description
The USB Type A charger allows the quick charge of mobile devices (tablets, smartphones, MP3 players, watches, etc.). Compatible with Arteor International Series coverplates.
- Convenient solution for charging mobile telephones, MP3/4 players and tablet devices
- Start making-up plates with powerpoint and USB modules onsite to impress customers with innovative power solutions
- 2 Pole tap-off connection via 2.5mm² screw terminals
- Complies to IEC 62684-2011-01
- Modular for maximum flexibility
- Current rating: single 750mA
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065725711 | 22.5mmW x 45.0mmH x 41.0mmD | 26.7 | |
Inner Carton | 10 | 3414971059078 | 95.0mmW x 55.0mmH x 145.0mmD | 0.28 | |
Outer Carton | 100 | 3414971059085 | 200.0mmW x 157.0mmH x 296.0mmD | 3.11 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |