e-catalogue 2024

572071

Legrand Arteor 1.5A Single USB Type A Charger Module Mechanism White

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065720716
Item Dimensions 22.5mmW x 45.0mmH x 41.0mmD

Description

The USB Type A charger allows the quick charge of mobile devices (tablets, smartphones, MP3 players, watches, etc.). Compatible with Arteor International Series coverplates.

  • Convenient solution for charging mobile telephones, MP3/4 players and tablet devices
  • Start making-up plates with powerpoint and USB modules onsite to impress customers with innovative power solutions
  • 2 Pole tap-off connection via 2.5mm² screw terminals
  • Complies to IEC 62684-2011-01
  • Modular for maximum flexibility
  • Current rating: single 750mA
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065720716 22.5mmW x 45.0mmH x 41.0mmD 26.6
Inner Carton 10 3414971059054 95.0mmW x 55.0mmH x 145.0mmD 0.28
Outer Carton 100 3414971059061 200.0mmW x 157.0mmH x 296.0mmD 3.1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.