D105PBOSSPA4
Description
This HPM Plug Boss 4 is designed for tough environments. Its ideal to use in workshops with power tools, diagnostic equipment and chargers. This powerboard protects against surges by limiting the voltage of the appliances. To indicate surge protection is available the red light near the socket will be lit when it is plugged in. If the light does not glow surge protection is no longer available. Your powerboard will continue to operate correctly, but you appliances will no longer be protected from surges. For continued surge protection HPM recommends you use a new surge-protected powerboard.
- 1050J very high surge protection helps prevent damage to connected tools and appliances caused by inconsistencies in power supply
- 3m lead with extra reach to get power where needed
- Mains switch
- Hanging hook allows the powerboard to be positioned where needed
- Protective finish to help withstand damage
- Supply voltage: 230 - 240V a.c. 50Hz
- Current: 10Amps Max
- Power: 2400W Max
- Total energy absorption: 1050J
- Maximum clamping voltage: 775V @ 50A
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001393245 | 70.0mmW x 420.0mmH x 70.0mmD | 700.0 | 700.0 |
Inner Carton | 5 | 9321001393252 | 350.0mmW x 400.0mmH x 70.0mmD | 3.5 | |
Outer Carton | 20 | 9321001393269 | 350.0mmW x 420.0mmH x 300.0mmD | 14.0 | |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |