e-catalogue 2024

ED770/0GPLWE

Excel Life EM Series Grid & Plate Blank Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400806
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.

  • Blank plate
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Colour: Gloss White
  • Cut-out size: 56 x 96mm
  • Plate Size: 77mm x 121mm
  • Depth: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001400806 140.0mmW x 190.0mmH x 33.0mmD 0.05 0.052
Inner Carton 10 9321001403241 163.0mmW x 131.0mmH x 163.0mmD 0.5 0.67
Outer Carton 120 9321001405689 499.0mmW x 366.0mmH x 266.0mmD 6.0 8.54
Pallet 4800

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.