ED777USB2IWE
Description
Featuring a compact footprint, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels
- Integrated dual USB charger Type A ports
- 2.4A charging capacity (USB)
- Low standby power consumption < 0.07W
- Overload protection (USB circuit)
- Compatible with wall boxes
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 0.144 | 0.146 | ||
| Inner Carton | 6 | 9321001456940 | 163.0mmW x 131.0mmH x 163.0mmD | 0.864 | 1.026 |
| Outer Carton | 72 | 9321001456971 | 499.0mmW x 333.0mmH x 262.0mmD | 10.368 | 12.812 |
| Pallet | 2304 |
Documentation
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Brochures
Instruction Sheets
Declaration of Conformity