e-catalogue 2024

411127

DX3 RCBO 1P+N 32A 10mA 6kA (MCB/RCD combo) - A Type - C Curve

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970751799

Description

Legrand Residual Current Circuit Breaker with Overload (RCBO) and positive contact indication for control. Gives protection against short circuits and overloads, and isolation of electrical circuits. It protects people from direct and indirect contact and protecting installations from insulation faults. Power supply either from the top or the bottom. This Din mounted combo RCD/MCB now comes in a compact 1 module size to save space in distribution boards on both residential and commercial installations.

  • Single module size (only 18mm wide)

Volumetrics

Contents Barcode
Base Unit 1 3414970751799
Outer Carton 48 3414970751805

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.