75221002D
Description
LB PLUS is the range of busbars for the distribution of energy and lighting from 25 to 63 A with 10, 16, and 25 A Plugs. With LB PLUS the line becomes extremely flexible, with the possibility to adapt the system to any development. It can adapt the system to any changes in the room. The construction characteristics of this busbar system make it possible for it to be used in a wide range of solutions, from small/medium service sector applications (offices, hotels, sports establishments, shopping centres), up to industrial dwellings (factories, workshops, production plants, …)
- LB PLUS
- Rated current 40A
- Rated voltage 400V
- IP55
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 8033777170418 |
Documentation
Brochures | |
Instruction Sheets | |
Environmental Profile |