You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LFL0510BL

HPM Leana LED 8W 650lm Cool White Slimline Flood Light Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465119
Item Dimensions 96.0mmW x 77.0mmH x 42.0mmD

Description

The HPM Leana LED 8W 650lm Cool White Slimline Flood Light in black is perfect for fabulous al fresco fun. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA adds sparkle to any outdoor area. Equipped with multiple levels of luminosity to suit all your ambiance needs, this floodlight is sleek to the eye, low on the power bill and brilliant for creating moods. You can't go wrong with LEANA.

  • 650 lumens
  • 8 Watt
  • Cool white light
  • Die cast aluminium construction
  • IP65 weatherproof
  • Wall or ceiling mount bracket included

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 110.0mmH x 50.0mmD 280.0 300.0
Outer Carton 36 9321001465171 320.0mmW x 330.0mmH x 225.0mmD 10.1 12.1
Pallet 2304

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.