e-catalogue 2025

Description

The HPM VIVO 2 Wire Push Button Wall Plate is a top choice for anyone seeking a modern, technology-friendly light switch. Featuring a soft-touch electronic push button and on-board programming, it lets you select between red or blue LED indicators and choose whether the LED remains off or dimmed when the lights are inactive. With easy installation and a sleek, square design, this wall plate enhances any decor. Plus, the interchangeable cover plate allows for personalised customisation to suit your style.

  • Soft touch electronic switch
  • 2 wire
  • On-board programming allows LED indicator to be red or blue
  • On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465744 133.0mmW x 264.0mmH x 40.0mmD 85.2
Inner Carton 5 9321001466994 174.0mmW x 124.0mmH x 163.0mmD 0.53
Outer Carton 60 9321001468233 272.0mmW x 515.0mmH x 387.0mmD 7.51

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.