685214/LI
Description
Ideal for recessed installations, this Corridor LED Satellite features advanced Lithium-Ion (LIION) battery technology. Its electronics are designed to extend battery life, reducing maintenance costs and promoting environmental sustainability. Perfect for enhancing corridor lighting with reliable and efficient performance.
- Suitable for all emergency lighting applications
- One high brightness LED
- iSmartTM temperature sensing technology for Li-ion battery
- Energy efficient: less than 1W energy consumption in stand by mode
- Suitable for different hole sizes
- Designed for recessed mounting, the D63 Satellite features a compact form and intuitive fittings that simplify installation and ensure a clean, flush finish
- Electronics designed to lengthen the life of the battery, minimising maintenance costs
- Designed & Manufactured in Australia
- Perfect for hallways and passageways, the Corridor Satellite’s elliptical beam ensures efficient lighting along narrow, linear spaces.
- Long-lasting LED with a 100,000-hour light source life, delivering extended performance and reduced maintenance over time.
- Compliance: AS/NZS 2293, AS/NZS 60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Outer Carton | 10 | 9321001462842 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity