686203/LI
Description
A 24m viewing distance exit sign with slide connect bracket, robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 20.5A
- Light Source Life (LSL): 50,000 hours
- Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: ABS body and Polycarbonate diffuser
- Mounting: Surface mounted for wall or ceiling
- Photometric classification: C0 - D3.2 | C90 - B3.2
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Outer Carton | 5 | 9321001458487 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |