You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

DLI9004BL

HPM DLI 7W 820lm LED Cool White Dimmable Downlight 90mm Black

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 111.0mmW x 70.0mmH x 111.0mmD

Description

The HPM DLI Integrated Driver LED 7W 820lm Cool White Dimmable Downlight features a functional design and classic finish, adding a touch of contemporary lighting to any room. Ideal for all areas of the house, it delivers maximum brightness with just 7W, ensuring limited power consumption.

  • Integrated dimmable driver compatible with trailing edge dimmers
  • Smooth dimming range
  • 70mm, Low ceiling depth
  • Suitable for 70mm, 90mm and 125mm cut-outs
  • 1m flex cord and plug for quick and easy installation
  • Suitable for slab canisters
  • Insulation Contact - Fire Resistant (IC-F) recessed luminaire
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001481331 118.0mmW x 90.0mmH x 118.0mmD 265.0
Outer Carton 24 9321001481348 250.0mmW x 300.0mmH x 495.0mmD 8.5
Pallet 960

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.