You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/1FCGR

HPM VIVO 10A 3 Speed Fan Controller Plate Dark Grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001465621
Item Dimensions 85.0mmW x 118.0mmH x 40.0mmD

Description

Take control of your ceiling fans with the HPM VIVO Fan Controller, part of the bold and stylish VIVO range. Featuring 3 speed settings, this controller is compatible with most ceiling fans, including the HPM CF range, allowing you to achieve the perfect airflow while completing the sleek VIVO look in your home.

  • 3 speed controller settings: High, medium and low
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • To be bench tested for ceiling fan compatibility prior to installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 89.8
Inner Carton 5 9321001466871 174.0mmW x 124.0mmH x 163.0mmD 0.55
Outer Carton 60 9321001468110 272.0mmW x 515.0mmH x 387.0mmD 7.79

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.