You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EVMUSB2ACGR

HPM VIVO 2.4A Type A+C USB Charger Mechanism Dark Grey

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 21.0mmW x 21.0mmH x 30.0mmD

Description

Bold, striking and refreshing VIVO™ can be customised to suit your tastes & your interior. This USB charger mechanism has type A & C, can charge 2 tablets simultaneously at their maximum speed. Perfect for kitchens, bedrooms, classrooms, offices and more.

  • USB charger mechanism Type A&C 4.8a
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Charging module installed in wall cavity
  • Indoor use only
  • Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001469780 133.0mmW x 264.0mmH x 30.0mmD 117.0
Inner Carton 5 9321001469797 174.0mmW x 124.0mmH x 163.0mmD 0.69
Outer Carton 60 9321001469803 272.0mmW x 515.0mmH x 387.0mmD 9.42

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.