You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LLF014K1200

HPM Premium Linear 40W 4000lm LED Batten 1200mm

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1

Description

With its light weight and minimalistic design, our LED Linear Batten light is a premier choice for linear lighting. Stylish and unobtrusive, these have the power to illuminate the home, front porch, office or industrial setting.

  • Ideal for halls, corridors, offices, shopping centres and garages
  • IP rating: IP40
  • Input power: 40W
  • Lumen Output 4000 lm
  • Non Dimmable
  • Efficacy: 100lm/W
  • Colour Temperature: Cool White (4000K)
  • Lifespan: 30,000 hours
  • Beam Angle: 118°
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001448860 117mmW x 40mmH x 1206mmD 1050.0 1120.0
Outer Carton 6 9321001481263

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.