You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV777USB2IWE

HPM VIVO 10A Double Power Point with Integrated USB 2.4A Chargers White

Saleable Location AUS/NZL
Item Dimensions 119.0mmW x 85.0mmH x 40.0mmD

Description

The HPM VIVO Double Powerpoint with USB Charger is an excellent way to upgrade your old PowerPoint or enhance a new space. Its compact design takes up minimal space, while the integrated USB charging ports allow you to charge one tablet or two smartphones at full speed, keeping your devices powered and ready. The sleek, square design complements any decor, and the interchangeable coverplate lets you customise it to your personal style.

  • Powerful USB 2.4A output
  • Overload protection (USB circuit), Low standby power consumption < 0.07W
  • Internal safety shutters for extra safety (powerpoint)
  • Inline terminals for easier installation
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Capable of charging 1 tablet or 2 smartphones simultaneously at their maximum capacity
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Suitable for installation in wall boxes
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465294 152.0
Inner Carton 5 9321001466550 174.0mmW x 124.0mmH x 163.0mmD 0.86
Outer Carton 60 9321001467809 272.0mmW x 515.0mmH x 387.0mmD 11.52

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.