685206/LI
Description
Ideal for recessed installations, this D50 LED Satellite features advanced Lithium-Ion (LIION) battery technology. Its electronics are designed to extend battery life, reducing maintenance costs and promoting environmental sustainability. Perfect for enhancing corridor lighting with reliable and efficient performance.
- Suitable for all emergency lighting applications
- One high brightness LED
- iSmartTM temperature sensing technology for the Li-ion battery
- Energy efficient: less than 1W energy consumption in stand by mode
- Suitable for different hole sizes
- Designed for recessed mounting, the D63 Satellite features a compact form and intuitive fittings that simplify installation and ensure a clean, flush finish
- Electronics designed to lengthen the life of the battery
- Designed & Manufactured in Australia
- Ideal for high ceilings or open areas, the D50’s narrow beam delivers focused emergency lighting where precision coverage is required.
- Compliance: AS/NZS2293, AS/NZS60598
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Outer Carton | 10 | 9321001462767 |
| Pallet | 320 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity