You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D819/2DP

HPM 24h Easy Set Double Pole Analogue Security Timer

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001464884
Item Dimensions 80.0mmW x 70.0mmH x 80.0mmD

Description

This is a 24hr easy set timer. It magically turns appliances on or off automatically for energy-saving and convenience. Use it with festive lights, lamps, heaters, fans, heated towel rails, dryers, washing machines, coffee machines and other kitchen gadgets.

  • Program up to 2 ON and OFF switching times per day
  • Rotating Arrows
  • Repeats the settings each day without reprogramming. For repetitive tasks, this is the easiest way to switch on and off at the same times each and every day. The 15-minute segments give control to within 15 minutes of switching times.
  • Double pole timers ensure both the live and neutral wires are disconnected, eliminating any risk of electrical shock and ensuring the connected device is fully powered off when not in use.
  • Ideal for lamps and radios to give your home a lived in look
  • Suitable for indoor use only
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 136.0mmW x 243.0mmH x 85.0mmD 137.0 183.0
Inner Carton 6 9321001464891 249.0mmW x 142.0mmH x 307.0mmD 1.348
Outer Carton 60 9321001464907 534.0mmW x 334.0mmH x 740.0mmD 14.16
Pallet 480

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.