You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D818DP

HPM 24h Heavy Duty Double Pole Analogue Timer

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 100.0mmW x 105.0mmH x 78.0mmD

Description

Ideal for use with pool and spa motors, fans and air conditioners. This 24hr heavy duty timer allows you to set and forget appliances. Work smart. Relax more.

  • 10A 24 Hour heavy duty timer
  • M40 motor rating for heavy duty appliances such as pool pumps, fans, air conditioning etc.
  • Easy set push tab operation
  • Portable and convenient, simply move it to wherever there’s a powerpoint.
  • Repeats the settings each day without reprogramming. For repetitive tasks, this is the easiest way to switch on and off at the same times each and every day. The 15-minute segments give control to within 15 minutes of switching times.
  • Double pole timers ensure both the live and neutral wires are disconnected, eliminating any risk of electrical shock and ensuring the connected device is fully powered off when not in use.
  • Suitable for indoor use only
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001464853 133.0mmW x 244.0mmH x 113.0mmD 172.0 216.0
Inner Carton 4 9321001464860 136.0mmW x 250.0mmH x 433.0mmD 1.03 1.14
Outer Carton 32 9321001464877 450.0mmW x 530.0mmH x 575.0mmD 9.38 9.68
Pallet 384

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.