You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/2GR

HPM VIVO 10A 2 Gang Vertical Rocker Switch Plate Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465539
Item Dimensions 85.0mmW x 119.0mmH x 30.0mmD

Description

The HPM VIVO 10A Vertical Rocker Switch Plate is a sleek and practical solution for controlling lighting in your home. Its sleek, square design complements any decor, while the interchangeable cover plate allows for customisation to suit your style. With easy installation and a user-friendly design, this switch plate offers an attractive and functional way to manage lighting.

  • 2 Gang
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 96.9
Inner Carton 5 9321001466789 174.0mmW x 124.0mmH x 163.0mmD 0.58
Outer Carton 60 9321001468028 272.0mmW x 515.0mmH x 387.0mmD 8.21

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.