EV770/2RJ5EGR
Description
HPM VIVO Cat5e RJ45 outlet is used to connect your data and telephone devices. The sleek, square design is sure to complement any decor, and the interchangeable coverplate allows you to customize it to your taste.
- 2 Gang data/phone RJ45 cat5e port
- Mounting centres 84mm
- Plate size: 73 x 117mm
- Oval fixing points making it easier to adjust when installing
- 4 corner fixing options
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 65.0 | |||
Inner Carton | 10 | 9321001467113 | 174.0mmW x 124.0mmH x 163.0mmD | 0.75 | |
Outer Carton | 120 | 9321001468356 | 272.0mmW x 515.0mmH x 387.0mmD | 10.2 |
Documentation
![]() |
|
![]() |