LBL024KBL
Description
The HPM SELENTA LED 16W 1540lm Cool White Bunker Light in black is a rare find with its unique square shape. Designed through popular demand, it features sleek, modern lines that make it an eye-catching addition to any outdoor area. This long-lasting LED wall light is perfect for adding a touch of style and sophistication. Don't be a square and try a square to jazz up your outdoor space!
- 1540lm lumens
- High efficacy: up to 96lm/w
- Wide beam angle 120°
- Weatherproof IP65
- Ideal for gardens, wall lighting around pools, outdoor areas
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 980.0 | 1020.0 | ||
| Outer Carton | 6 | 9321001469452 | 585.0mmW x 310.0mmH x 535.0mmD | 16.0 | 18.0 |
| Pallet | 192 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity