You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/1RJ6GR

HPM VIVO 1 Gang Cat6 RJ45 Outlet Plate Dark Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001469636
Item Dimensions 85.0mmW x 118.0mmH x 10.0mmD

Description

The HPM VIVO Cat5e RJ45 Outlet is designed for connecting your data and telephone devices, providing reliable and efficient performance. Its sleek, square design effortlessly complements any decor, while the interchangeable cover plate offers the flexibility to personalise it according to your style. Ideal for modern homes or offices, this outlet combines functionality with a polished finish.

  • 1 Gang data/phone RJ45 cat6 port
  • 84mm mounting centres
  • Sleek & Square design
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 45.0
Inner Carton 10 9321001469643 174.0mmW x 124.0mmH x 163.0mmD 0.55
Outer Carton 120 9321001469650 272.0mmW x 515.0mmH x 387.0mmD 7.8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.