EV770/5WE
Description
The HPM VIVO 10A Vertical Rocker Switch Plate is a sleek and practical solution for controlling lighting in your home. Its sleek, square design complements any decor, while the interchangeable cover plate allows for customisation to suit your style. With easy installation and a user-friendly design, this switch plate offers an attractive and functional way to manage lighting.
- 5 Gang
 - 10AX 2 way single Pole Double Throw
 - Sleek & Square design
 - Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
 - Oval 84mm fixing points - making it easier to adjust when installing
 - Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
 - Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
 - Cut-out size: 56 x 96mm
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001465508 | 135.5 | ||
| Inner Carton | 5 | 9321001466758 | 174.0mmW x 124.0mmH x 163.0mmD | 0.78 | |
| Outer Carton | 60 | 9321001467991 | 272.0mmW x 515.0mmH x 387.0mmD | 10.53 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Declaration of Conformity