EV770/40DPGR
Description
The HPM VIVO 40Amp Heavy Duty Double Pole Rocker Switch Plate is a sleek and durable switch plate, ideal for controlling high-voltage appliances and ensuring safety in electrical systems. Its modern square design complements any decor, and the interchangeable coverplate lets you customise it to suit your style. With easy installation and a user-friendly design, this switch plate offers both functionality and aesthetics.
- 1 Gang
- Rated current: 40A
- Heavy duty
- Sleek & Square design
- Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
- Oval fixing points making it easier to adjust when installing
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Ideal for controlling high-voltage appliances and ensuring safety in electrical systems
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001465669 | 133.0mmW x 264.0mmH x 30.0mmD | 111.5 | |
| Inner Carton | 5 | 9321001466918 | 174.0mmW x 124.0mmH x 163.0mmD | 0.66 | |
| Outer Carton | 60 | 9321001468158 | 272.0mmW x 515.0mmH x 387.0mmD | 9.09 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity