EVM400A2WE
Description
The HPM VIVO™ 2-Wire Push Button Switch Mechanism is a replacement component designed to customise your switch plate's functionality to suit your needs. Ideal for technology-friendly lighting control, it features a soft-touch electronic push button and onboard programming. You can select the LED indicator color (red or blue) and choose whether the LED is off or dimmed when the lighting is inactive. The mechanism is easy to install, offering both convenience and modern functionality.
- Soft touch electronic switch
- 2 wire
- On-board programming allows LED indicator to be red or blue
- On-board programming allows you to choose if LED is off or dimmed when light is not activated
- Compatible with HPM VIVO Blank plates or as a replacement mechanism for grid plates (sold separately)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 45.0 | |||
| Inner Carton | 6 | 9321001469209 | 200.0mmW x 130.0mmH x 77.0mmD | 0.37 | |
| Outer Carton | 72 | 9321001469261 | 250.0mmW x 330.0mmH x 240.0mmD | 5.64 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity