You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/2GMGR

HPM VIVO 10A 2 Gang Vertical Rocker Switch Grid & Mechanism Dark Grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001465713
Item Dimensions 70.0mmW x 110.0mmH x 10.0mmD

Description

The HPM VIVO 10A Vertical Rocker Switch Plate is a sleek and practical solution for controlling lighting in your home. Its sleek, square design complements any decor, while the interchangeable cover plate allows for customisation to suit your style. With easy installation and a user-friendly design, this switch plate offers an attractive and functional way to manage lighting.

  • 2 Gang
  • 10AX 2 way single Pole Double Throw
  • Sleek & Square design
  • Coverplate sold separately
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 81.91
Inner Carton 10 9321001466963 174.0mmW x 124.0mmH x 163.0mmD 0.92
Outer Carton 120 9321001468202 272.0mmW x 515.0mmH x 387.0mmD 12.23

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.