LBL024KWE
Description
It's rare to find a square-shaped Bunker Light. Through popular demand, we have designed SELENTA. With its sleek, modern lines and unique, square-shaped finish, this long-lasting LED wall light will be an eye-catcher. So, don't be a square and try a square to jazz up your outdoor area!
- Lumen Output: 1300lm
- Low energy consumption: 16 Watts
- High efficacy: up to 72lm/w
- Suitable for walls or ceilings
- IP65 weatherproof
- Wide beam angle 120°
- Lifespan: 30,000 hours
- Ideal for gardens, wall lighting around pools, outdoor areas
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 290mmW x 290mmH x 100mmD | |
Outer Carton | 6 | 9321001469445 | |
Pallet | 192 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |