You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/1FOXWE

HPM VIVO 1 Gang 3GHz F-type TV Socket White

Saleable Location AUS/NZL
Base Unit Barcode 9321001465836
Item Dimensions 118.0mmW x 85.0mmH x 10.0mmD

Description

The HPM VIVO 3GHz F-Type TV Socket is a Foxtel-approved (F30583) solution for enhancing your switching capabilities. The plate features an interchangeable cover, giving you the flexibility to customise its look with a variety of colours to match your home decor or simply use the cover plate included. Perfect for modern homes, this socket combines functionality with a polished finish.

  • 1 Gang Plate with F Connector
  • Foxtel approved F30583
  • Sleek and square
  • Includes common coverplate that is interchangable with the 14 colour finishes of the Vivo range
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 89.9
Inner Carton 10 9321001467083 174.0mmW x 124.0mmH x 163.0mmD 1.0
Outer Carton 120 9321001468325 272.0mmW x 515.0mmH x 387.0mmD 13.18

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.