EV770/0WE
Description
The HPM Vivo Blanking Plate is the perfect solution for covering wall cut-outs, providing a clean and seamless finish while allowing for the future installation of electrical wall plates. Its sleek design ensures it blends effortlessly with any decor, making it both functional and stylish.
- Oval 84mm fixing points - makes it easier to straighten up products at the last minute
- More fixing options - 4 corners
- Common coverplate within the whole VIVO range
- Sleek and square
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001466314 | 101.0mmW x 212.0mmH x 10.0mmD | 45.0 | |
| Inner Carton | 10 | 9321001467564 | 174.0mmW x 124.0mmH x 163.0mmD | 0.55 | |
| Outer Carton | 120 | 9321001468783 | 272.0mmW x 515.0mmH x 387.0mmD | 7.8 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity