e-catalogue 2025

MP366LYWE

HPM B22 Separate Anchor Fixed Bayonet Batten Holder 68mm White 25 Pack

Availability No Longer Available
Saleable Location AUS
Base Unit Contents 1

Description

HPM lampholder rated 3A. Designed with Bayonet B22 and 4 terminals. Easy to installed, needs to be mount on wall or ceiling. Ideal for residential or commercial applications. Its everyday product for any electrician. Come with achors in the 2 mounting holes.

  • Battenholder with separate fix-fast anchor plugs, Bulk pack of 10
  • Rated 3A, 240V a.c
  • To suit B22 bayonet cap lamps
  • Supplied with long skirt (Cat. No. 333SKWE)
  • 4 terminals
  • Separate fix-fast anchor plugs
  • 68mm diameter base
  • 50mm mounting centres
  • To suit B22 bayonet cap lamps
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001196969
Outer Carton 1
Inner Carton 10 9321001196976

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.