You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

R2810CLRCD

HPM Camping Extra Heavy Duty 10A 3 Core 1.5mm² Extension Lead with RCD Switch 10m Yellow

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 9.1mmW x 10000.0mmH x 9.1mmD

Description

This HPM Camping Extension Lead is essential for outdoor enthusiasts. It's IP66 RCD safety switch continuously monitors current flow and ensures safety during your adventures. It's compatible with various powered camping sites and provides ample reach for all your power needs. Perfect for a worry-free camping experience!

  • 3 core 1.5mm² flexible extra heavy duty cable
  • Features a 16A industrial type plug and 10A socket with shroud
  • Inline IP66 RCD Safety Switch continuously checks the balance of current flow in both active and neutral wires, ensuring safety during operation.
  • Can detect imbalances caused by faults, such as current leakage to earth.
  • If an imbalance is detected, the switch can cut off power within 40 milliseconds, minimizing the risk of electric shock
  • The design emphasizes reducing the duration of exposure to electric shock, which is crucial for preventing severe accidents
  • The device can respond to very small current losses, as low as 30 milliamps, enhancing its protective capabilities
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001450573 2050.0 2200.0
Inner Carton 3 9321001450580 342.0mmW x 338.0mmH x 188.0mmD 6.2 6.8
Outer Carton 6 9321001450597 698.0mmW x 351.0mmH x 204.0mmD 12.3 14.2

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.