You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

032623

LCS² Fibre Optic LC Single Connector Pigtail 50/125um 1m

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

OM3 multimode pigtails are used to connect high speed networks like Gigabit Ethernet, Fast Ethernet and Ethernet. They conform to IEC, EIA TIA and Telcordia standards. OM3 multimode pigtails are terminated with standard connectors for optimum optical performance.

  • Legrand cabling system LCS² fibre optic - optic connectors and pigtails
  • Low smoke zero halogen (LSZH) sheath
  • 900 Um tight buffer or easy strip
  • The multimode fibre conforms to ITU-G651 and TIA/EIA 492AAAA standards
  • Ideal for a wide range of telecoms, datacoms and process control applications where ruggedisation is required
  • Internal interconnects
  • Ethernet, Fast Ethernet and GBE networks
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060326234
Inner Carton 6 179.0mmW x 91.0mmH x 181.0mmD
Outer Carton 60 375.0mmW x 200.0mmH x 495.0mmD

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.