e-catalogue 2025

032621

LCS² - Legrand cabling system fibre optic - fibre cable Pigtail - for fibre optic - 9/125 um - LC single connector - 1 m

Availability No Longer Available
Saleable Location NZL
Base Unit Barcode 3245060326210

Description

Singlemode pigtails are used in high speed telecommunication and data transmission networks as well as in metro and access networks. Singlemode pigtails conform to IEC, EIA TIA and Telcordia standards. OS1/OS2 singlemode pigtails are terminated with standard connectors for optimum optical performance.

  • Legrand cabling system LCS² fibre optic - optic connectors and pigtails
  • Low smoke zero halogen (LSZH) sheath
  • 900 ?m tight buffer or easy strip
  • OS1/OS2 fibre conforms to ITU-G652.D and TIA/EIA standards 492CAAA
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 6
Outer Carton 60

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.