You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

032622

LCS² - Legrand cabling system - 19 fibre optic drawers and fibre socket Pigtail - for fibre optic - 50/125 um - SC single connector - 1 m

Description

OM3 multimode pigtails are used to connect high speed networks like Gigabit Ethernet, Fast Ethernet and Ethernet. They conform to IEC, EIA TIA and Telcordia standards. OM3 multimode pigtails are terminated with standard connectors for optimum optical performance.

  • Legrand cabling system LCS² fibre optic - optic connectors and pigtails
  • Low smoke zero halogen (LSZH) sheath
  • 900 ?m tight buffer or easy strip
  • The multimode fibre conforms to ITU-G651 and TIA/EIA 492AAAA standards
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060326227
Inner Carton 6
Outer Carton 60

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.