You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This fibre is a graded-index multimode fibre optimised for 10 Gb/s transmission speeds. It has a 50 µm core diameter and a 125 µm cladding diameter. The fibre is designed for use at 850, but can also be used at 1 300 nm. The fibre is compliant with all relevant network standards. This fibre is Easy Strip

  • Legrand cabling system LCS² fibre optic - fibre cables
  • LSZH sheath (except Cat.Nos 0 325 13/15)
  • Fibre colour code: FOTAG
  • Standard: EN 50173-2, ISO IEC 11801
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060326678
Inner Carton 1000
Outer Carton 1000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.