033530
Description
The panels and modules ensure that RJ 45 sockets are available for phone lines.They allow two types of connections: Digital telephone contacts 3-6 / 4-5, Analogue telephone contacts 4-5 / 7-8, The panel is equipped with four 12-port modules. The panel is supplied with: 4 captive screws, 4 universal cage nuts, 1 label holder, 6 blank labels. Cable support included in panel. Each module houses 12 RJ45 connectors. It is supplied with a set of labels.
- Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
- They allow two types of connections:
- - Digital telephone contacts 3-6 / 4-5
- - Analogue telephone contacts 4-5 / 7-8
- The panel is equipped with four 12-port modules.
- The panel is supplied with:
- - 4 captive screws
- - 4 universal cage nuts
- - 1 label holder
- - 6 blank labels
- - Cable support included in panel
- - Cable support included in panel
- It is supplied with a set of labels.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 3245060335304 | |
Inner Carton | 1 | 114.0mmW x 81.0mmH x 507.0mmD | |
Outer Carton | 3 | 398.0mmW x 140.0mmH x 598.0mmD |
Documentation
![]() |
|
![]() |
|
![]() |