033540
Description
It allows the distribution of low voltage current in a zone equipped with 1 to 12 sockets and is connected to the patch panel or cabinet by a maximum of 6 or 12 links. The self-assembly zone distribution box can be installed in technical flooring or technical ceilings and can house all LCS2 fibre optic modules. It can accept up to 6 fibre connections with pigtail housing.
- Legrand cabling system LCS² fibre optic - area distribution boxes
- Cables attached to support using Colring ties
- Materials:
- polycarbonate lid (PC)
- polypropylene base (PP) and metal component
- Colour RAL 7035
- RoHS compatible
- Protection rating: IP21
- Protection against mechanical impacts: IK07
- Resistance of modules connected to box: 100 N
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 3245060335403 | |
Inner Carton | 1 | 175.0mmW x 61.0mmH x 374.0mmD | |
Outer Carton | 10 | 300.0mmW x 386.0mmH x 405.0mmD |
Documentation
![]() |
|
![]() |
|
![]() |