You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

033585

Legrand LCS² Cat6A UTP 24 Port High Density Patch Panel

Availability No Longer Available
Saleable Location NZL
Base Unit Barcode 3245060335854

Description

Universal mounting on any cabinet or enclosure. Panels ensure automatic earthing of each connector. The patch panels are 19’’ format - 1U. They are equipped with: 4 units of 6 quick-fixing RJ 45 Cat. 6A connectors (no tools required), with 568 A/B marking. Soluclip accessory for automatic fixing (without screws) to the uprights in cabinets and enclosures. Rear cable guide to hold cables during maintenance. Does not require a cable management panel. Supplied with colour labels numbered 1 to 24.

  • Legrand cabling system LCS² category 6A - patch panels, blocks of connectors
  • Universal mounting on any cabinet or enclosure.
  • Panels ensure automatic earthing of each connector.
  • The patch panels are 19’’ format - 1U.
  • Does not require a cable management panel.
  • Supplied with colour labels numbered 1 to 24.
  • Panel: DC01 galvanised sheet steel
  • The STP connectors have a steel ring for 360° earthing.
  • Tests are carried out with 2 simultaneous POE+ circuits for a minimum total power of 50W.
  • Maximum number of connections and disconnections: 5 without replacing the wire
  • Endurance: 2500 operations (plug-in/pull-out)
  • IK03
  • Operating temperature: - 40°C to + 70°C
  • Damp heat: 21 day cycle
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 1
Outer Carton 6

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.