You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033576

LCS² Category 6A - Unit of 6 RJ45 Connectors - STP Metal Shielding 360°

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 111.6mmW x 43.8mmH x 12.55mmD

Description

The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets). Cat. 6A units and panels are suitable for medium and large installations. The panel is supplied with: 4 captive screws, 4 universal cage nuts. 1 label holder, 6 sets of coloured labels, numbered from 1 to 24 (white, grey, red, blue, green, yellow). It is supplied with a set of non-numbered coloured labels. The panels offer automatic earthing of each connector with Legrand enclosures.

  • The patch panel is 19” and equipped with 4 units (24 x Cat. 6A RJ 45 sockets).
  • Cat. 6A units and panels are suitable for medium and large installations.
  • The unit is equipped with six Cat. 6A RJ 45 connectors.
  • It is supplied with a set of non-numbered coloured labels.
  • Block: RAL 9005 polycarbonate
  • STP connectors are fitted with a steel ring enabling a 360° Earth connection.
  • Tests are carried out with 2 simultaneous PoE+ circuits for a minimum total power of 50 W.
  • Max. number of connections and disconnections: 5 without refreshing the wiring.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335762
Inner Carton 2 116.0mmW x 65.0mmH x 155.0mmD
Outer Carton 24 240.0mmW x 170.0mmH x 410.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.