e-catalogue 2024

033579

LCS² - Legrand cabling system fibre optic - Patch panel telephone 50 ports 110 connect - 19 - 1 U

Saleable Location AUS/NZL
Base Unit Barcode 3245060335793

Description

The panels ensure that RJ 45 sockets are available for phone lines (cat 3). They allow one type of connections: Digital telephone contacts 3-6 / 4-5. The panel is supplied with : 4 universal cage nuts. Weight (g) : 1 190 g. The connectors are installed from the back side with the specific tools

  • Legrand cabling system LCS² category 6A, 6 and 5e - telephone panels, units and cables
  • The panels ensure that RJ 45 sockets are available for phone lines (cat 3)
  • They allow one type of connections:
  • - Digital telephone contacts 3-6 / 4-5
  • The panel is supplied with :
  • - 4 universal cage nuts
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 1
Outer Carton 9

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.